IAUMN04S7N011G
Active and preferred
RoHS Compliant

IAUMN04S7N011G

40 V, N-Ch, 1.14 mΩ, Automotive Power MOSFET, mTOLG (8x8), OptiMOS™ 7

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUMN04S7N011G
IAUMN04S7N011G


Product details

  • ID (@25°C) max
    150 A
  • Launch year
    2024
  • Operating Temperature range
    -55 °C to 175 °C
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    68 nC
  • QG (typ @10V)
    52 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    1.14 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    40 V
  • VGS(th) range
    2.2 V to 3 V
  • VGS(th)
    2.6 V

OPN
IAUMN04S7N011GAUMA1
Product Status active and preferred
Infineon Package
Package Name mTOLG
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 05/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name mTOLG
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 2
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 05/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT
IAUMN04S7N011G is a high-performance, N-channel OptiMOS™ automotive power MOSFET. With an extended qualification beyond AEC-Q101, enhanced electrical testing, and a robust design, this device ensures reliable operation in harsh environments. Operating temperatures range from -55 to 175°C, MSL2 up to 260°C peak reflow, and 100% avalanche testing make it ideal for demaning automotive applications.

Features

  • Low RDS(on) in 8x8 mm2
  • High avalanche capability
  • High SOA ruggedness
  • Fast switching times (on/off)
  • Leadless packages with Cu-Clip
  • Thin wafer Cu-technology
  • 300 mm in-house production
  • Gullwing package with long leads
  • PPAP Capable Device

Benefits

  • High power density in 8x8
  • Increased current capability
  • Improved design ruggedness
  • Good switching performance
  • Efficient cooling in 8x8m mm2
  • Automotive quality package
  • Automotive quality production
  • High TCOB performance on IMS

Applications

Documents

Design resources

Developer community