IAUCN10S5L094D
Active and preferred
RoHS Compliant

IAUCN10S5L094D

100 V, N-Ch, 9.4 mΩ max, Automotive MOSFET, Dual SSO8 (5x6), OptiMOS™ 5
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCN10S5L094D
IAUCN10S5L094D
ea.


Product details

  • ID (@25°C) max
    60 A
  • Launch year
    2024
  • Operating Temperature range
    -55 °C to 175 °C
  • Package
    dual SS08 (PG-TDSON-8)
  • Planned to be available until at least
    2038
  • Polarity
    N+N
  • QG (typ @10V) max
    30 nC
  • QG (typ @10V)
    23 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    9.4 mΩ
  • Technology
    OptiMOS™5
  • VDS max
    100 V
  • VGS(th) range
    1.2 V to 2.2 V
  • VGS(th)
    1.7 V

OPN
IAUCN10S5L094DATMA1
Product Status active and preferred
Infineon Package
Package Name Dual SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2038
Launch Date 08/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Dual SSO8
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2038
Launch Date 08/2024
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
OptiMOS™ 5 100V automotive dual MOSFET offered in our reliable, dual SSO8 5x6mm2 SMD package. It features two independent MOSFETs integrated in one package for PCB area savings. It is designed specifically for high performance, high quality and the robustness needed for demanding automotive applications.

Features

  • RDS(on) reduced > 50% from prior best
  • Industry’s best RDS(on)
  • 60A current rating; +200% from prior
  • Fast switching times (turn on/off)
  • Extended qualification beyond AEC-Q101
  • Enhanced electrical testing
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • 100% Avalanche tested
  • PPAP Capable Device

Benefits

  • Minimized conduction losses
  • Superior switching performance
  • High power density in 5x6mm package
  • Integration; two MOSFETs in a package
  • Integration; less SMD assembly time
  • PCB layout flexibility
  • Designed for Automotive robustness
  • High quality production for Automotive

Applications

Documents

Design resources

Developer community