ID (@25°C) max175 A
-
Launch year2024
-
Operating Temperature range-55 °C to 175 °C
-
PackagePG-TDSON-8
-
Planned to be available until at least2038
-
PolarityN
-
QG (typ @10V) max81.9 nC
-
QG (typ @10V)63 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max1.9 mΩ
-
TechnologyOptiMOS™7
-
VDS max80 V
-
VGS(th) range2.3 V to 3.2 V
-
VGS(th)2.8 V
| Recommended | ||
|
OPN
|
IAUCN08S7N019ATMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | Single SSO8 | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 1 | |
| Moisture Packing | NON DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2038 | |
| Launch Date | 09/2024 | |
| Country of Assembly (CoA) |
ID,MY
|
|
| Country of Diffusion (CoD) |
AT,DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | Single SSO8 |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 1 |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2038 |
| Launch Date | 09/2024 |
| Country of Assembly (CoA) |
ID,MY
|
| Country of Diffusion (CoD) |
AT,DE
|
Features
- RDS(on) better than prior best
- Leading edge FOM (RDS(on) x Qg)
- Fast switching times (turn on/off)
- Low package resistance and inductance
- High avalanche current capability
- High SOA ruggedness
- Excellent thermal performance
- Extended qualification beyond AEC-Q101
- Enhanced electrical testing
- MSL1 up to 260°C peak reflow
- 175°C operating temperature
- PPAP Capable Device
Benefits
- Very low conduction losses
- Superior switching performance
- Highest power density in 5x6mm package
- High power efficiency
- Small footprint & efficient cooling
- Increased design ruggedness
- Designed for Automotive robustness
- High quality production for Automotive
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.