IAUCN04S7L025AH
Active and preferred
RoHS Compliant

IAUCN04S7L025AH

40 V, N-Ch, 2.56 mΩ, Automotive Power MOSFET, SSO8 HB (5x6), OptiMOS™-7
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

IAUCN04S7L025AH
IAUCN04S7L025AH
ea.


Product details

  • ID (@25°C) max
    100 A, 65 A
  • Launch year
    2025
  • Operating Temperature range
    -55 °C to 175 °C
  • Planned to be available until at least
    2038
  • Polarity
    N
  • QG (typ @10V) max
    14 nC, 38 nC
  • QG (typ @10V)
    11 nC, 29 nC
  • Qualification
    Automotive
  • RDS (on) (@10V) max
    2.56 mΩ, 5.04 mΩ
  • Technology
    OptiMOS™7
  • VDS max
    40 V
  • VGS(th) range
    1.2 V to 1.8 V
  • VGS(th)
    1.5 V

OPN
IAUCN04S7L025AHATMA1
Product Status active and preferred
Infineon Package
Package Name Dual SSO8 HB
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free No
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2040
Launch Date 09/2025
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name Dual SSO8 HB
Packing Size 5000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2040
Launch Date 09/2025
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
AT,DE
ea.
in stock
The new integrated SSO8 half-bridge (5x6mm²) is the innovative and cost-efficient package solution for motor drive & body applications. The integrated half-bridge provides the ideal solution for optimized routing in bridge applications and helps reduce the PCB area considerably. The new OptiMOS™-7 40V portfolio provides a wide RDS(on) range from 2.3 mΩ to 5.4 mΩ combined with an increased current rating of up to 100A.

Features

  • 5x6 mm² H-bridge footprint
  • Up to 100A high current capability
  • 2-channel H-bridge configuration
  • Leading-edge OptiMOS™-7 40V
  • RDS(on) range: 2.3 mΩ – 5.4 mΩ
  • Cu-clip for low RDS(on) & low inductance
  • High avalanche capability
  • SOA ruggedness

Benefits

  • High power & current density in H-bridge
  • Optimized layout & form factor
  • High thermal capacity lead-frame
  • Reduced conduction losses
  • Optimized switching behavior
  • JEDEC industry std. package
  • Automotive robust package & IFX quality
Documents

Design resources

Developer community