ID (@25°C) max250 A
-
Launch year2024
-
Operating Temperature range-55 °C to 175 °C
-
PackagePG-HSOF-5
-
Planned to be available until at least2038
-
PolarityN
-
QG (typ @10V) max143 nC
-
QG (typ @10V)110 nC
-
QualificationAutomotive
-
RDS (on) (@10V) max0.51 mΩ
-
TechnologyOptiMOS™7
-
VDS max40 V
-
VGS(th) range2.2 V to 3 V
-
VGS(th)2.6 V
| Recommended | ||
|
OPN
|
IAUAN04S7N005AUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | sTOLL | |
| Packing Size | 2000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | No | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
| Est. Longevity Date | 2040 | |
| Launch Date | 04/2024 | |
| Country of Assembly (CoA) |
ID,MY
|
|
| Country of Diffusion (CoD) |
AT,DE
|
|
|
Infineon stock last updated:
|
ea.
in stock
|
|
|
|
||
|
|
||
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | sTOLL |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Est. Longevity Date | 2040 |
| Launch Date | 04/2024 |
| Country of Assembly (CoA) |
ID,MY
|
| Country of Diffusion (CoD) |
AT,DE
|
Features
- OptiMOS™ 7 40 V power MOSFET
- N-channel-Enhancement mode-Normal Level
- Extended qualification beyond AEC-Q101
- Enhanced electrical testing
- Robust design
- MSL2a up to 260°C peak reflow
- 175°C operating temperature
- Green product (RoHS compliant)
- 100% Avalanche tested
- PPAP Capable Device
Benefits
- Very low Ron*A
- High avalanche capability
- Small gate charges
- Fast switching times (turns on/off)
- High power efficiency
- Increased design ruggedness
- Optimized switching performance
- Small footprint & efficient cooling
- High quality product design
- High quality FE&BE production
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.