ConfigurationCommon Cathode
-
IF(AV) (@107°C) max50 A
-
IRM max1 µA
-
IRR max5.7 A
-
LanguageSPICE, SPICE
-
PackageTO-258AA
-
Product CategoryHiRel Ultrafast Rectifiers
-
RthJC max0.96 K/W
-
trr max35 ns
-
VFM max1.49 V
-
Voltage Class100 V, 100 V
-
VR max200 V
| Recommended | |
|
OPN
|
|
| Product Status | |
| Infineon Package | |
| Package Name | |
| Packing Size | |
| Packing Type | |
| Moisture Level | |
| Moisture Packing | |
| Lead-free | |
| Halogen Free | |
| RoHS Compliant | |
|
Infineon stock last updated:
|
|