HFA45HC60CSCV
Active and preferred

HFA45HC60CSCV

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFA45HC60CSCV
HFA45HC60CSCV


Product details

  • Configuration
    Common Cathode
  • IF(AV) (@100°C) max
    45 A
  • IRM max
    10 µA
  • IRR max
    10 A
  • Language
    SPICE, SPICE
  • Package
    TO-258AA
  • Product Category
    HiRel Ultrafast Rectifiers
  • RthJC max
    1.2 K/W
  • trr max
    75 ns
  • VFM max
    2 V
  • Voltage Class
    100 V, 100 V
  • VR max
    600 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-258AA (TO-258)
Packing Size N/A
Packing Type N/A
Moisture Level N/A
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No

Product Status
Active
Infineon Package
Package Name TO-258AA (TO-258)
Packing Size 0
Packing Type
Moisture Level -
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
The HFA45HC60CSCV is a 600V 45A HiRel ultrafast common cathode diode in a TO-258AA package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant. This device has S level screening and is suitable for space applications.

Applications

Documents

Design resources

Developer community