HFA45HC60CSCS
Active and preferred

HFA45HC60CSCS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFA45HC60CSCS
HFA45HC60CSCS

Product details

  • Configuration
    Common Cathode
  • IF(AV) (@100°C) max
    45 A
  • IRM max
    10 µA
  • IRR max
    10 A
  • Language
    SPICE, SPICE
  • Package
    TO-258AA
  • Product Category
    HiRel Ultrafast Rectifiers
  • RthJC max
    1.2 K/W
  • trr max
    75 ns
  • VFM max
    2 V
  • Voltage Class
    100 V, 100 V
  • VR max
    600 V
OPN
Product Status
Infineon Package
Package Name
Packing Size
Packing Type
Moisture Level
Moisture Packing
Lead-free
Halogen Free
RoHS Compliant
Infineon stock last updated:
The HFA45HC60CSCS is a 600V 45A HiRel ultrafast common cathode diode in a TO-258AA package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant. This device has S level screening and is suitable for space applications.

Applications

Documents

Design resources

Developer community