HFA45HC120C
Active and preferred

HFA45HC120C

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

HFA45HC120C
HFA45HC120C


Product details

  • Configuration
    Common Cathode
  • IF(AV) (@100°C) max
    28 A
  • IRM max
    20 µA
  • IRR max
    10 A
  • Package
    TO-258AA
  • RthJC max
    1.2 K/W
  • trr max
    135 ns
  • VFM max
    3.9 V
  • VR max
    1200 V

OPN
Product Status active and preferred
Infineon Package
Package Name TO-258AA (TO-258)
Packing Size N/A
Packing Type N/A
Moisture Level NA
Moisture Packing N/A
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US

Product Status
Active
Infineon Package
Package Name TO-258AA (TO-258)
Packing Size 0
Packing Type
Moisture Level NA
Moisture Packing
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MX
Country of Diffusion (CoD)
US
The HFA45HC120C is a 1200V 14A HiRel ultrafast common cathode diode in a TO-258AA package. It's optimized for high frequency power conditioning systems, reducing losses and EMI/RFI, while eliminating the need for a snubber due to its soft recovery. Ideal for power converters, motor drives, and other applications where switching losses are significant. This device has S level screening and is suitable for space applications.

Applications

Documents

Design resources

Developer community