FZ1800R17HP4_B29
Active and preferred
RoHS Compliant

FZ1800R17HP4_B29

1700 V, 1800 A single switch IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FZ1800R17HP4_B29
FZ1800R17HP4_B29


Product details

  • Configuration
    Single switch
  • Dimensions (length)
    190 mm
  • Dimensions (width)
    140 mm
  • Features
    Enlarged Diode
  • Housing
    IHM B
  • IC(nom) / IF(nom)
    1800 A
  • IC max
    1800 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT4 - P4
  • VCE(sat) (Tvj=25°C typ)
    1.9 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1700 V

OPN
FZ1800R17HP4B29BOSA2
Product Status active and preferred
Infineon Package AG-IHMB190
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY

Product Status
Active
Infineon Package AG-IHMB190
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
1700 V IHM B 190 mm single switch IGBT Module with soft-switching Trench-IGBT4, bigger housing, AlSiC base-plate and enlarged diode - The best solution for your traction and industry applications.

Features

  • Extended operation temp. Tvj op
  • Enlarged diode for regen. operation
  • Low V CEsat
  • 4 kV AC 1 min insulation
  • AlSiC base plate
  • Package with CTI > 400
  • High creepage & clearance distances
  • High power cycling capability
  • High thermal cycling capability
  • UL recognised

Applications

Documents

Design resources

Developer community