FS50R06W1E3
Active and preferred
RoHS Compliant

FS50R06W1E3

600 V, 50 A sixpack IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FS50R06W1E3
FS50R06W1E3
ea.


Product details

  • Configuration
    Sixpack
  • Dimensions (length)
    48 mm
  • Dimensions (width)
    33.8 mm
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    50 A
  • IC max
    50 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES / VRRM
    600 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    600 V

OPN
FS50R06W1E3BOMA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
MY
ea.
in stock
EasyPACK™ 1B 600 V, 50 A sixpack IGBT module with TRENCHSTOP™ IGBT3, Emitter Controlled 3 diode and NTC. Also available as variation with Soldering connection technology: FS50R06W1E3

Features

  • Low switching losses
  • Trench IGBT3
  • VCEsatwith positive temp. coeffi.
  • Low VCEsat
  • Al2O3 substrate
  • Compact design
  • Solder contact technology
  • Rugged mounting
  • Integrated mounting clamps
Documents

Design resources

Developer community