ConfigurationSixpack
-
Dimensions (length)162 mm
-
Dimensions (width)150 mm
-
FeaturesSolder Pin
-
HousingEconoPACK™ + B
-
IC(nom) / IF(nom)300 A
-
IC max300 A
-
QualificationIndustrial
-
TechnologyIGBT3 - E3
-
VCE(sat) (Tvj=25°C typ)1.7 V
-
VF (Tvj=25°C typ)1.65 V
-
Voltage Class max1200 V
|
OPN
|
FS300R12KE3BOSA1 |
|---|---|
| Product Status | not for new design |
| Infineon Package | AG-ECONOPP |
| Package Name | N/A |
| Packing Size | 4 |
| Packing Type | TRAY |
| Moisture Level | N/A |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | not for new design |
|---|---|
| Infineon Package | AG-ECONOPP |
| Package Name | - |
| Packing Size | 4 |
| Packing Type | TRAY |
| Moisture Level | - |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
Features
- Easy separation of DC and AC
- Optimized thermal resistance
- Highest power density
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.