FP50R07N2E4
Active and preferred
RoHS Compliant

FP50R07N2E4

650 V, 50 A PIM three phase input rectifier IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP50R07N2E4
FP50R07N2E4
ea.


Product details

  • Configuration
    PIM
  • Dimensions (width)
    45 mm
  • Dimensions (length)
    107 mm
  • Features
    Solder pin
  • Housing
    EconoPIM™ 2
  • IC(nom) / IF(nom)
    50 A
  • IC max
    50 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.55 V
  • VCES / VRRM
    650 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    650 V

OPN
FP50R07N2E4BPSA1
Product Status active and preferred
Infineon Package AG-ECONO2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-ECONO2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
ea.
in stock
EconoPIM™2 650 V, 50 A three-phase IGBT module with Trench/Fieldstop IGBT4, Emitter Controlled 4 diode and NTC.

Features

  • Incr. blocking volt. capab. < 650 V
  • High current density
  • Tvj op = 150°C
  • VCEsatwith positive temp. coeffi.
  • Integrated NTC temperature sensor
  • Isolated base plate
  • Copper base plate
  • Solder contact technology
Documents

Design resources

Developer community