FP35R12W2T4
Active and preferred
RoHS Compliant

FP35R12W2T4

1200 V, 35 A PIM IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FP35R12W2T4
FP35R12W2T4
ea.


Product details

  • Configuration
    PIM
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Housing
    EasyPIM™ 2B
  • IC(nom) / IF(nom)
    35 A
  • IC max
    35 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - T4
  • VCE(sat) (Tvj=25°C typ)
    1.85 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1200 V

OPN
FP35R12W2T4BOMA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE,MY
ea.
in stock
EasyPIM™ 2B 1200 V, 35 A IGBT module with fast TRENCHSTOP™ IGBT4, Emitter Controlled 4 diode and NTC. Also available with Thermal Interface Material and as variation with PressFIT mounting technology: FP35R12W2T4_B11

Features

  • Low switching losses
  • Trench IGBT4
  • VCEsatwith positive temp. coeffici.
  • Low VCEsat
  • Al2O3 substrate
  • Compact design
  • Solder contact technology
  • Rugged mounting
  • Integrated mounting clamps
Documents

Design resources

Developer community