FM25V10-DGTR
Active and preferred
RoHS Compliant
Lead-free

FM25V10-DGTR

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FM25V10-DGTR
FM25V10-DGTR


Product details

  • Density
    1 MBit
  • Frequency
    40 MHz
  • Interfaces
    SPI
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    2 V to 3.6 V
  • Organization (X x Y)
    128K x 8
  • Planned to be available until at least
    2033
  • Qualification
    Industrial

OPN
FM25V10-DGTR
Product Status active and preferred
Infineon Package
Package Name DFN-8 (001-85579)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name DFN-8 (001-85579)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Est. Longevity Date 2033
Launch Date 03/2022
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
US
The FM25V10-DGTR is a 1-Mbit (128K × 8) serial F-RAM memory with SPI interface, supporting 100 trillion (10¹⁴) read/write cycles and 151-year data retention at 65°C. Operating from 2.0 V to 3.6 V and up to 40 MHz, it features low active (300 μA at 1 MHz), standby (90 μA typ), and sleep (5 μA) currents. Housed in an 8-pin DFN package, it supports –40°C to +85°C and advanced write protection, making it ideal for frequent nonvolatile writes in industrial applications.

Features

  • 1-Mbit nonvolatile F-RAM, 128K × 8
  • 100 trillion (1e14) read/write endurance
  • 151-year data retention at 65°C
  • NoDelay™ instant writes at bus speed
  • SPI interface up to 40 MHz
  • Low power: 0.3 mA active (1 MHz), 5 μA sleep
  • Wide VDD: 2.0 V to 3.6 V
  • Industrial temp: –40°C to +85°C
  • Hardware & software write protection
  • Device and unique serial number options
  • Direct replacement for serial flash/EEPROM
  • Advanced high-reliability ferroelectric

Benefits

  • Reliable storage for frequent, rapid writes
  • Eliminates write delays, boosts system speed
  • Outlasts flash/EEPROM for demanding apps
  • 151-year retention ensures long-term data
  • Low power extends battery/system life
  • SPI up to 40 MHz enables fast data transfer
  • Easy integration with standard SPI
  • Write protection prevents accidental data
  • Unique ID enables secure device
  • Drop-in upgrade simplifies design migration
  • Operates in harsh industrial environments
  • High reliability reduces maintenance costs
Documents

Design resources

Developer community