FF55MR12W1M1H_B11
Active and preferred
RoHS Compliant

FF55MR12W1M1H_B11

CoolSiC™ MOSFET halfbridge module 1200 V
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF55MR12W1M1H_B11
FF55MR12W1M1H_B11
ea.


Product details

  • Applications
    EV Charger, Servo motor, Industrial drives
  • Configuration
    Half-bridge
  • Dimensions (length)
    62.8 mm
  • Dimensions (width)
    33.8 mm
  • Features
    PressFIT
  • Housing
    Easy 1B
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    52.9 mΩ

OPN
FF55MR12W1M1HB11BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
ea.
in stock
EasyDUAL™ 1B CoolSiC™ MOSFET half-bridge module 1200 V, 55 mΩ with PressFit contact technology and and Al2O3 ceramic.

Features

  • Wide RBSOA
  • Very low stray inductance
  • Enlarged gate drive voltage window
  • PressFIT pins

Benefits

  • Extended maximum gate-source voltage of +23 V and -10 V
  • Tvjop under overload condition with up to 175°C
  • Best cost-performance ration which leads to reduced system costs
  • Enabling high frequency operation and improvement for reduced cooling requirements
Documents

Design resources

Developer community