FF150R12W2T7E_B11
Active and preferred
RoHS Compliant

FF150R12W2T7E_B11

1200 V, 150 A common emitter IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FF150R12W2T7E_B11
FF150R12W2T7E_B11
ea.


Product details

  • Configuration
    Common Emitter
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Features
    PressFIT
  • Housing
    EasyDUAL™ 2B
  • IC(nom) / IF(nom)
    150 A
  • IC max
    150 A
  • Qualification
    Industrial
  • Technology
    IGBT7 - T7
  • VCE(sat) (Tvj=25°C typ)
    1.55 V
  • VCES / VRRM
    1200 V
  • VCES
    1200 V
  • VF (Tvj=25°C typ)
    1.72 V
  • Voltage Class max
    1200 V

OPN
FF150R12W2T7EB11BPSA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
ea.
in stock
EasyDUAL™ 2B, 1200 V, 150 A common emitter IGBT module with TRENCHSTOP™ IGBT T7, EC7, Pressfit Pin, and NTC.

Features

  • Easy family with 12mm height
  • Very low stray inductance
  • Overload capabilities up to 175°C
  • PressFIT pin

Benefits

  • Easy to design
  • Increased power density
  • Best cost-performance
  • Reduced system costs
Documents

Design resources

Developer community