FD300R17KE4
Active and preferred
RoHS Compliant
Lead-free

FD300R17KE4

1700 V, 300 A chopper IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FD300R17KE4
FD300R17KE4
ea.


Product details

  • Configuration
    Chopper
  • Dimensions (width)
    61.4 mm
  • Dimensions (length)
    106.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    300 A
  • IC max
    300 A
  • Qualification
    Industrial
  • Technology
    IGBT4 - E4
  • VCE(sat) (Tvj=25°C typ)
    1.95 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V

OPN
FD300R17KE4HPSA1
Product Status active and preferred
Infineon Package AG-62MM
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MM
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
DE,MY
ea.
in stock
62 mm 1700 V, 300 A chopper IGBT4 module with emitter controlled HE diode. Also availble with pre-applied Thermal Interface Material.

Features

  • designed for frequency controlled drives
  • UL/CSA Certification with UL1557 E83336
  • Overload capability up to 175 °C max
  • Optimized switching behaviour
  • RoHS compliant

Benefits

  • Flexibility
  • Optimal electrical performance
  • Highest reliability
Documents

Design resources

Developer community