FD1600/1200R17HP4_B2
Active and preferred
RoHS Compliant

FD1600/1200R17HP4_B2

1700 V, 1600 A chopper IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

FD1600/1200R17HP4_B2
FD1600/1200R17HP4_B2


Product details

  • Configuration
    Chopper
  • Dimensions (width)
    140 mm
  • Dimensions (length)
    190 mm
  • Features
    200% PC, Enlarged Diode
  • Housing
    IHM B
  • IC(nom) / IF(nom)
    1600 A
  • IC max
    1600 A
  • Qualification
    Industrial, Traction
  • Technology
    IGBT4 - P4
  • VCE(sat) (Tvj=25°C typ)
    1.9 V
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    1700 V

OPN
FD16001200R17HP4B2BOSA2
Product Status active and preferred
Infineon Package AG-IHMB190
Package Name N/A
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-IHMB190
Package Name -
Packing Size 1
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
1700V IHMB 190mm chopper IGBT Module with IGBT4, AlSiC base-plate and enlarged diode - The best solution for your traction and industry applications.

Features

  • Extended operation temp. Tvj op
  • Low V(CEsat)
  • 4kV AC 1 min Insulation
  • AlSiC base plate
  • Package with CTI > 400
  • High creepage & clearance distances
  • High power cycling capability
  • High thermal cycling capability
  • UL recognised
Documents

Design resources

Developer community