Please note that this is an end of life product. Explore the product family for available alternatives. Please note that this is an end of life product. Explore the product family for available alternatives.
View product family
F4-75R07W1H3_B11A
END OF LIFE
discontinued
RoHS Compliant

F4-75R07W1H3_B11A

END OF LIFE
650 V, 75 A fourpack automotive qualified IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F4-75R07W1H3_B11A
F4-75R07W1H3_B11A


Product details

  • Applications
    Welding, Induction Heating, Hybrid Electric Vehicles, eMobility, CAV, Battery Management
  • Configuration
    Fourpack
  • Cooling Concept
    Flat baseplate
  • Dimensions (length)
    48 mm
  • Dimensions (width)
    33.8 mm
  • Features
    PressFIT
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    75 A
  • IC max
    75 A
  • Launch year
    2014
  • Planned to be available until at least
    2025
  • Qualification
    Automotive, Industrial
  • Technology
    IGBT HighSpeed 3
  • VCE(sat) (Tvj=25°C typ)
    1.5 V
  • VCES (Tvj=25°C typ)
    650 V
  • VF (Tvj=25°C typ)
    1.65 V
  • Voltage Class max
    650 V

OPN
F475R07W1H3B11ABOMA1
Product Status discontinued
Infineon Package AG-EASY1BA-311
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
MY

Product Status discontinued
Infineon Package AG-EASY1BA-311
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
MY
EasyPACK™ 1B Module with fast TRENCHSTOP™ IGBT3, Rapid 1 diode and PressFIT / NTC

Features

  • Automotive High Speed IGBT H3 and Rapid 1 Diode
  • Low Switching Losses
  • Low inductive design
  • 2.5 kV AC 1min Insulation
  • High Creepage and Clearance Distances
  • Integrated NTC temperature sensor
  • PressFIT Contact Technology
  • RoHS compliant
  • Rugged mounting due to integrated mounting clamps

Benefits

  • Excellent Cost/Performance ratio for fast switching automotive DCDC converter and on-board charger solutions.

Applications

Documents

Design resources

Developer community