F4-35MR07W1D7S8_B11/A
Active and preferred
RoHS Compliant

F4-35MR07W1D7S8_B11/A

Automotive grade Easy modules for on-board charger (OBC) and EV aux applications
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F4-35MR07W1D7S8_B11/A
F4-35MR07W1D7S8_B11/A
ea.


Product details

  • Configuration
    Fourpack
  • Features
    PressFIT, Shunts possible, Capacitor possible
  • Housing
    EasyPACK 1B
  • Qualification
    AQG 324
  • RDS (on) (@ Tj = 25°C)
    35 mΩ

OPN
F435MR07W1D7S8B11ABPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE,TH
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE,TH
Country of Diffusion (CoD)
DE
ea.
in stock
ATV qualified Easy modules incorporates the latest features of CoolMOSTM CFD7A 650 V and integrated DC-Snubber, which is a perfect fit for a cost-performance combination for on-board charger and EV-Aux applications.

Features

  • Highly reliable press-fit pins
  • Option to avail with pre-applied TIM
  • Integration of SMD devices

Benefits

  • Perfect connection to PCB (cold welding)
  • Best suitable for lead-free technologies
  • Better thermal performance
  • Reduced assembly efforts in production
  • High degree of freedom (terms of design)
  • Less device paralleling
  • Less design efforts on PCB level
  • Integrating different chip technologies
Documents

Design resources

Developer community