F3L50R06W1E3_B11
Active and preferred
RoHS Compliant

F3L50R06W1E3_B11

600 V, 50 A 3-level IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

F3L50R06W1E3_B11
F3L50R06W1E3_B11


Product details

  • Configuration
    3-level
  • Dimensions (length)
    48 mm
  • Dimensions (width)
    33.8 mm
  • Features
    Phase leg, PressFIT
  • Housing
    EasyPACK™ 1B
  • IC(nom) / IF(nom)
    50 A
  • IC max
    50 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - E3
  • VCE(sat) (Tvj=25°C typ)
    1.45 V
  • VCES / VRRM
    600 V
  • VF (Tvj=25°C typ)
    1.55 V
  • Voltage Class max
    600 V

OPN
F3L50R06W1E3B11BOMA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
MY
EasyPACK™ 1B 600 V, 50 A 3-level phase leg IGBT module with Trench/Fieldstop IGBT3, Emitter Controlled 3 diode, NTC and PressFIT Contact Technology .

Features

  • Low inductive design
  • Low switching losses
  • Low VCEsat
  • Al2O3 substrate
  • Compact design
  • PressFIT Contract Technology
  • Rugged mounting
  • Integrated mounting clamps
Documents

Design resources

Developer community