ESDF200-B1-W0201
Active and preferred
RoHS Compliant
Lead-free

ESDF200-B1-W0201

Bi-directional ESD protection and EMI filter device, 3.3 V, 65 pF
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ESDF200-B1-W0201
ESDF200-B1-W0201
ea.


Product details

  • CL
    65 pF
  • Features
    bi-directional
  • Green
    Halogen free, RoHS compliant
  • IEFT
    80 A
  • IPP
    6 A
  • IR max
    100 nA
  • IR
    1 nA
  • Protected Lines
    1
  • Rdyn (forward)
    0.05 Ω
  • Rdyn (reverse)
    0.05 Ω
  • Target Application
    Audio interfaces, Button, GPIO
  • Vcl typ. reverse (TLP 16A)
    5.4 V
  • Vcl typ. reverse (@16A)
    5.4 V
  • VESD range
    -20 kV to 20 kV
  • VWM range
    -3.3 V to 3.3 V

OPN
ESDF200B1W0201E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
ea.
in stock
This Infineon ESD (electrostatic discharge) protection and EMI (electromagnetic interference) low pass filtering device has a bi-directional and symmetric I/V characteristic and excellent clamping performance.

Features

  • ESD / transient protection according to:
    - IEC61000-4-2 (ESD): ±20 kV (air) / ±20 kV (contact)
    - IEC61000-4-4 (EFT): ±4 kV / ±80 A (5/50 ns)
    - IEC61000-4-5 (Surge): ±11 A (8/20 μs)
  • Bi-directional maximum working voltage: VWM = ±3.3 V
  • Line capacitance and line resistance: CL = 65 pF at f = 1 MHz and RL = 100 Ω
  • Clamping voltage: Vcl = 5.4 V at ITLP = 16 A with Rdyn = 0.05 Ω
  • Very low leakage current: IL= 1 nA
  • Small form factor SMD size 0201, low profile (0.73 x 0.28 x 0.15 mm³)

Benefits

  • EMI sensitive lines in mobile devices (low speed data, audio, buttons, GPIO)
Documents

Design resources

Developer community