ESD156-B1-W0201
Active and preferred
RoHS Compliant
Lead-free

ESD156-B1-W0201

Bi-directional ESD protection device, 3.6 V, 0.19 pF, 0201

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

ESD156-B1-W0201
ESD156-B1-W0201


Product details

  • CL max
    0.21 pF
  • Green
    RoHS compliant, Halogen free
  • IEFT
    50 A
  • IPP
    2 A
  • IR max
    100 nA
  • IR
    0.5 nA
  • Protected Lines
    1
  • Rdyn (forward)
    0.16 Ω
  • Rdyn (reverse)
    0.16 Ω
  • Vcl typ. reverse (@16A)
    5.3 V
  • VESD range
    -15 kV to 15 kV
  • VWM range
    -3.6 V to 3.6 V

OPN
ESD156B1W0201E6327XTSA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 15000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
MY
Country of Diffusion (CoD)
DE
This Infineon ESD (electrostatic discharge) protection device has a bi-directional and symmetric I/V characteristic and excellent clamping performance.
Documents

Design resources

Developer community