DZ800S17K3
Active
RoHS Compliant
Lead-free

DZ800S17K3

1700 V, 800 A diodes IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DZ800S17K3
DZ800S17K3
ea.


Product details

  • Configuration
    Diodes
  • Dimensions (length)
    106.4 mm
  • Dimensions (width)
    61.4 mm
  • Housing
    62 mm
  • IC(nom) / IF(nom)
    800 A
  • IC max
    800 A
  • Qualification
    Industrial
  • Technology
    Diode
  • VCES / VRRM
    1700 V
  • VF (Tvj=25°C typ)
    1.8 V
  • Voltage Class max
    1700 V

OPN
DZ800S17K3HOSA1
Product Status active
Infineon Package AG-62MMES
Package Name N/A
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free Yes
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-62MMES
Package Name -
Packing Size 10
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
MY
ea.
in stock
62 mm 1700 V, 800 A Diode IGBT module with EC3.

Features

  • For frequ. control. inverter drives
  • UL/CSA certif. with UL1557 E83336
  • Operating temperature up to 150 °C
  • Optimized switching characteristic
  • Package w/ higher current capabili.
  • RoHS compliant
Documents

Design resources

Developer community