Oct 15, 2026
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
Oct 15, 2026
DZ3600S17K3_B2
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationDiodes
-
Dimensions (length)190 mm
-
Dimensions (width)140 mm
-
HousingIHM
-
IC(nom) / IF(nom)3600 A
-
IC max3600 A
-
QualificationIndustrial, Traction
-
TechnologyDiode
-
VCES / VRRM1700 V
-
VF (Tvj=25°C typ)1.8 V
-
Voltage Class max1700 V
|
OPN
|
DZ3600S17K3B2NOSA1 |
|---|---|
| Product Status | discontinued |
| Infineon Package | A-IHM190 |
| Package Name | N/A |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | No |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status | discontinued |
|---|---|
| Infineon Package | A-IHM190 |
| Package Name | - |
| Packing Size | 1 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
Features
- High reliability
- Robust module construction
- Enlarged diode for regen. operation
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.