DF160R12W2H3F_B11
Active and preferred
RoHS Compliant

DF160R12W2H3F_B11

1200 V, 160 A booster IGBT module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF160R12W2H3F_B11
DF160R12W2H3F_B11
ea.


Product details

  • Configuration
    Booster
  • Dimensions (length)
    56.7 mm
  • Dimensions (width)
    48 mm
  • Features
    PressFIT, SiC Schottky diode
  • Housing
    EasyPACK™ 2B
  • IC(nom) / IF(nom)
    160 A
  • IC max
    160 A
  • Qualification
    Industrial
  • Technology
    IGBT3 - H3
  • VCE(sat) (Tvj=25°C typ)
    1.55 V
  • VF (Tvj=25°C typ)
    1.6 V
  • Voltage Class max
    1200 V

OPN
DF160R12W2H3FB11BPSA1
Product Status active and preferred
Infineon Package AG-EASY2B
Package Name N/A
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY2B
Package Name -
Packing Size 15
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN,DE
Country of Diffusion (CoD)
DE
ea.
in stock
EasyPACK™ 2B 1200 V, 320 A chopper IGBT module with CoolSiC™ Schottky diode 1200V , PressFIT technology and High Speed IGBT H3.

Features

  • Low switching losses
  • Al2O3 substrate
  • Integrated NTC temperature sensor

Applications

Documents

Design resources

Developer community