DF14MR12W1M1HF_B67
Active and preferred
RoHS Compliant

DF14MR12W1M1HF_B67

Booster 1200 V CoolSiC™ MOSFET Module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DF14MR12W1M1HF_B67
DF14MR12W1M1HF_B67
ea.


Product details

  • Applications
    UPS, Solar, EV Charger, ESS
  • Configuration
    Booster
  • Dimensions (length)
    62.8 mm
  • Dimensions (width)
    33.8 mm
  • Features
    PressFIT
  • Housing
    Easy 1B
  • Qualification
    Industrial
  • RDS (on) (@ Tj = 25°C)
    27 mΩ

OPN
DF14MR12W1M1HFB67BPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 24
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
DE
Country of Diffusion (CoD)
AT
ea.
in stock
EasyPACK™ 1B 1200 V, 27 mΩ and 2 MPPTs booster module with CoolSiC™ MOSFET enhanced generation 1, NTC and PressFIT Contact Technology

Features

  • Best-in-class package: 12 mm height
  • Easy module packages
  • Very low module stray inductance
  • Wide RBSOA
  • 1200 V CoolSiC™ MOSFET
  • Gate drive vol.: +15…+18 V & 0…-5 V
  • Max. gate-source v.: +23 V & -10 V
  • Tvjop under overload condi. < 175°C
  • PressFIT pins
  • Integrated NTC temperature sensor

Applications

Documents

Design resources

Developer community