DDB6U50N16W1RP
Active and preferred
RoHS Compliant

DDB6U50N16W1RP

1600 V, 50 A EasyBRIDGE Diode Module
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DDB6U50N16W1RP
DDB6U50N16W1RP
ea.


Product details

  • Configuration
    Diode Bridges with Brake Chopper
  • Dimensions (length)
    62.8 mm
  • Dimensions (width)
    33.8 mm
  • Housing
    EasyBRIDGE 1
  • I(FSM) max
    50 A
  • IRMSM
    85 A
  • Voltage Class max
    1600 V

OPN
DDB6U50N16W1RPBPSA1
Product Status active and preferred
Infineon Package AG-EASY1B
Package Name N/A
Packing Size 30
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant Yes
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package AG-EASY1B
Package Name -
Packing Size 30
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
CN
Country of Diffusion (CoD)
DE
ea.
in stock
EasyBRIDGE 1 1600 V, 50 A Diode Bridge module with 1200 V TRENCHSTOP™ IGBT7 Brake Chopper, solder pins and pre-applied Thermal Interface Material.The DDB6U50N16W1RP offers a great choice and flexibility for the customer.

Features

  • 1600 V rectifier diodes
  • Optimized for drive applications
  • Complete portfolio in 12 mm height
Documents

Design resources

Developer community