ConfigurationDiodes
-
Dimensions (length)130 mm
-
Dimensions (width)140 mm
-
Features200% PC
-
HousingIHM B
-
IC(nom) / IF(nom)800 A
-
IC max800 A
-
QualificationIndustrial, Traction
-
TechnologyDiode
-
VCES / VRRM1700 V
-
VF (Tvj=25°C typ)1.8 V
-
Voltage Class max1700 V
| Recommended | |
|
OPN
|
DD800S17H4B2BOSA2 |
| Product Status | active and preferred |
| Infineon Package | AG-IHMB130 |
| Package Name | N/A |
| Packing Size | 2 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | AG-IHMB130 |
| Package Name | - |
| Packing Size | 2 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
Features
- Tvj op = 150°C
- Robust module construction
- Enlarged diode for regen. operation
- UL recognised
- High reliability
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.