DD750S65K3
Active and preferred

DD750S65K3

6500 V, 750 A diodes IGBT module

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

DD750S65K3
DD750S65K3


Product details

  • Configuration
    Diodes
  • Dimensions (width)
    140 mm
  • Dimensions (length)
    130 mm
  • Features
    10.4 kV isolation
  • Housing
    IHV
  • IC(nom) / IF(nom)
    750 A
  • IC max
    750 A
  • Qualification
    Industrial, Traction
  • Technology
    Diode
  • VCES / VRRM
    6500 V
  • VF (Tvj=25°C typ)
    3 V
  • Voltage Class max
    6500 V

OPN
DD750S65K3NOSA1
Product Status active and preferred
Infineon Package A-IHV130
Package Name N/A
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead-free No
Halogen Free No
RoHS Compliant No
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
AT,MY

Product Status
Active
Infineon Package A-IHV130
Package Name -
Packing Size 2
Packing Type TRAY
Moisture Level NA
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
HU
Country of Diffusion (CoD)
AT,MY
6500 V IHV , 750 A 130mm Diode IGBT module with EC3 - Diode - The best solution for your traction and industry applications. Predestined to be combined with IGBT3 products.

Features

  • High DC stability
  • High surge current capability
  • Extended storage temperature
  • * down to T(stg) = -55°C
  • Package with CTI > 600
  • Package insulation 10.4 kV AC 1min
  • High creepage & clearance distances
  • Increased TC capability
  • Fire & smoke EN45545 R22, R23 : HL3
  • Dual Diode
  • Dual Diode

Benefits

  • Standardized housing: 130x140x48 mm
  • decades of field experience
  • Long service life
  • Tough against overloads & faults
  • Low FIT Rate
Documents

Design resources

Developer community