- Silicon Carbide Bidirectional Switches
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
- Configuration
- Hardware Development
- Programming & Testing
- SDK
- Tools Archive
- Utilities
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
Sep 29, 2026
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
Sep 29, 2026
Business & Financial Press
Sep 23, 2026
Business & Financial Press
Sep 16, 2026
Business & Financial Press
Sep 09, 2026
DD1000S33HE3
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
ConfigurationDiodes
-
Dimensions (length)130 mm
-
Dimensions (width)140 mm
-
HousingIHV B
-
IC(nom) / IF(nom)1000 A
-
IC max1000 A
-
QualificationIndustrial, Traction
-
TechnologyDiode
-
VCES / VRRM3300 V
-
VF (Tvj=25°C typ)3.1 V
-
Voltage Class max3300 V
| Recommended | |
|
OPN
|
DD1000S33HE3BPSA1 |
| Product Status | active and preferred |
| Infineon Package | AG-IHVB130 |
| Package Name | N/A |
| Packing Size | 2 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead-free | No |
| Halogen Free | No |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | AG-IHVB130 |
| Package Name | - |
| Packing Size | 2 |
| Packing Type | TRAY |
| Moisture Level | NA |
| Moisture Packing | NON DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
HU
|
| Country of Diffusion (CoD) |
MY
|
Features
- High DC stability
- Decades of field experience
- High surge current capability
- Tvj op=150°C
- AlSiC base plate with AlN substrate
- Package with CTI > 600
- Fire & smoke EN45545 R22, R23 : HL3
- Low recovery losses
- Isolated base plate
- Dual Diode
Benefits
- Standardized housing: 130x140x38 mm
- decades of field experience
- Long service life
- Tough against overloads & faults
- Low FIT Rate
- UL recognized
Diagrams
Share in WeChat
Scan the QR code with your WeChat App to share this page.