CYW89829
Active and preferred
RoHS Compliant
Lead-free

CYW89829

Bluetooth® LE 5.4 MCU with industry’s best range, Dual ARM Cortex M33s qualified for automotive and industrial applications and CAN FD/LIN

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYW89829
CYW89829


Product details

  • Bluetooth Classic
    No
  • Bluetooth LE RX SENSITIVITY
    –106 dBm
  • Bluetooth LE TX POWER
    10 dBm
  • Bluetooth LE
    Yes
  • CPU Frequency
    96 MHz
  • CPU
    Arm® Cortex®-M33
  • GPIOs
    32
  • Operating Temperature range
    -40 °C to 105 °C
  • Partner Module
    N
  • RAM
    256 KByte
  • ROM
    64Kbyte

OPN
CYW89829B0232XQLA1
Product Status active and preferred
Infineon Package PG-VFBGA-77
Package Name N/A
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package PG-VFBGA-77
Package Name -
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
The AIROC™ CYW89829 Bluetooth® LE MCU is Infineon’s latest automotive qualified addition to the AIROC™ CYW20829 family. The platform is a proven Bluetooth LE MCU in real world applications from up 2.3 km long range to exceptional throughput in an office environment. Leveraging the benefits of the CYW20829 family, the CYW89289 is a high-performance, ultra-low power integrated dual Arm® Cortex®-M33 MCU built for automotive Bluetooth® applications.

Features

  • AECQ-100 Grade 2 Bluetooth® LE 5.4 MCU
  • Offered in BGA77 and QFN40 packages
  • Dual Core 96/48 MHz ARM Cortex M33
  • 256 KB / 96 KB SRAM – Bluetooth® LE
  • 48 MHz QSPI/SMIF with XIP, 32 KB cache
  • On-the-fly encrypt for off-chip flash
  • “Secure Boot” & Crypto HW engine
  • Max TX/RX sensitivity: +10 dBm/-106 dBm
  • Up to 3.6 V supply voltage
  • Up to 26 programmable GPIOs
  • Up to 105°C operating temperature
  • Up to 8 Mb integrated flash

Benefits

  • Automotive qualified
  • Industry’s best range and noise immunity
  • Future proof designs of Bluetooth LE 5.4
  • Reduced system cost “right sized” flash
  • Longer battery life with low power link

Applications

Diagrams

CYW89829 Block Diagram
CYW89829 Block Diagram
CYW89829 Block Diagram CYW89829 Block Diagram CYW89829 Block Diagram
Documents

Design resources

Developer community