CYW89820
Active and preferred
RoHS Compliant
Lead-free

CYW89820

Multiple OPNs available
ea.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.



Product details

  • Automotive Qualified
    Yes
  • Bluetooth Classic
    Yes
  • Bluetooth EDR 2MBPS RX SENSITIVITY
    -94 dBm
  • Bluetooth LE RX SENSITIVITY
    -94.5 dBm, -94.5 dBm
  • Bluetooth LE TX POWER
    11.5 dBm
  • Bluetooth LE
    Yes
  • Bluetooth Specification
    5.4
  • CPU Frequency
    96 MHz
  • CPU
    ARM Cortex M4
  • Family
    AIROC Bluetooth LE & Bluetooth
  • Flash
    256 KByte
  • GPIOs
    17
  • Launch Date
    31-03-2019
  • Longevity - 15 years
    Yes
  • Longevity - Extended
    No
  • Operating Temperature range
    -40 °C to 105 °C
  • Operating Voltage range
    1.71 V to 3.3 V, 2.375 V to 2.625 V
  • Partner Module
    No
  • Planned to be available until at least
    31-03-2034
  • RAM
    176 KByte
  • ROM
    1024 kByte
  • Software Support
    ModusToolbox
  • Timer/Counter/PWM Blocks
    4
  • Type
    Silicon
  • Wireless Technology
    Bluetooth (BR + EDR + BLE)

OPN
CYW89820BWMLG CYW89820BWMLGT
Product Status active and preferred active and preferred
Infineon Package
Package Name WQFN-4 (002-25360) WQFN-4 (002-25360)
Packing Size 2600 2500
Packing Type TRAY TAPE & REEL
Moisture Level 3 3
Moisture Packing DRY DRY
Lead-free Yes Yes
Halogen Free Yes Yes
RoHS Compliant Yes Yes
Country of Assembly (CoA)
TW
TW
Country of Diffusion (CoD)
TW
TW
Infineon stock last updated:
ea. in stock
ea. in stock

Product Status
Active
Infineon Package
Package Name WQFN-4 (002-25360)
Packing Size 2600
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name WQFN-4 (002-25360)
Packing Size 2500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
The AIROC™ CYW89820 Automotive Bluetooth® & Bluetooth® LE SoC is a Bluetooth® Core 5.4 compliant device for automotive and industrial applications. Manufactured using the industry's advanced 40 nm CMOS low-power process, the CYW89820 is a highly integrated device which delivers up to 11.5 dBm transmit output power in LE and BR modes and up to 2.5 dBm in EDR mode, reducing the device footprint and costs.

Features

  • -40C to + 105C ambient temp performance
  • AEC-Q100 tested
  • ISO9001 approved
  • TS16949 certified
  • Arm® Cortex®-M4 core
  • Bluetooth® stack in ROM
  • 256-KB on-chip flash
  • 176-KB on-chip RAM
  • 1 MB on-chip ROM
  • True Random Number Generator (TRNG)
  • AES-128
  • ECDSA signature verification

Benefits

  • Support fast time-to-market
  • Support a wide spectrum of applications
  • Low power
  • Low cost
  • EU CRA Compliance targeted

Applications

Diagrams

CYW89820 Block Diagram
CYW89820 Block Diagram
CYW89820 Block Diagram
Documents

Design resources

Developer community