Oct 15, 2026
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
Oct 15, 2026
CYUSB3324-BVXAT
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
# of DS ports4
-
# of US ports1
-
ApplicationsCockpit domain controller, Head unit, In-vehicle infotainment
-
FamilyEZ-USB™ HX3 Auto
-
FeaturesShared Link™, ACA-Dock, Ghost charge™
-
Operating Temperature range-40 °C to 85 °C
-
Operating Voltage range3 V to 3.6 V
-
Package Type100-ball BGA
-
Product CategoryHub Controllers
-
Product DescriptionUSB 3.2 Gen 1 Hub Controller
-
Software ToolsY
-
Temperature gradeAutomotive Grade-A
-
USB Speed5000 MBit/s
-
USB StandardUSB 3.2 Gen 1
| Recommended | |
|
OPN
|
CYUSB3324-BVXAT |
| Product Status | active and preferred |
| Infineon Package | |
| Package Name | VFBGA-100 (51-85209) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead-free | Yes |
| Halogen Free | Yes |
| RoHS Compliant | Yes |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
|
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | VFBGA-100 (51-85209) |
| Packing Size | 2000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
| Country of Assembly (CoA) |
TH
|
| Country of Diffusion (CoD) |
TW
|
Features
- AEC-Q100 compliance
- USB 5Gbps
- Four downstream ports
- Ghost charge
- Ind/ganged ext. power switch
- Battery charging v1.2
- Apple charging
- Multi transaction translator
- I2C serial communcation
- ARM® Cortex® CM0 MCU
- Driver strength control
- 100-ball BGA
Benefits
- USB-IF compliance
- AEC-Q100 qualified
- Robust interoperability
- Enhanced connectivity & flexible design
- Driver strength control
- External EEPROM programming via USB
- Shared link for embedded applications
Applications
Share in WeChat
Scan the QR code with your WeChat App to share this page.