CYUSB3284-FCAXIT
Active and preferred
RoHS Compliant
Lead-free

CYUSB3284-FCAXIT

Full feature EZ-USB™ FX5N (tape & reel)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB3284-FCAXIT
CYUSB3284-FCAXIT


Product details

  • Applications
    Industrial Cameras, High-bandwidth instruments, Medical imaging sensors, Machine Vision, 3D Scanners
  • Family
    EZ-USB™ FX5N
  • Flash
    512 KByte
  • LVCMOS
    Y
  • LVDS
    Y
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Package Type
    169-ball FBGA
  • Processor Type
    ARM® Cortex® M4/M0+
  • Product Category
    3.2 Peripheral Controllers
  • Product Description
    USB 3.2 Gen 1x2 USB 10 Gbps Peripheral Controller with Dual 5 Gbps Lane
  • Security Features
    Y
  • Software Tools
    ModusToolbox™
  • SRAM
    1024 KByte
  • Temperature grade
    Industrial
  • USB Speed
    10 GBit/s
  • USB Standard
    USB 3.2 Gen 1x2

OPN
CYUSB3284FCAXITXUMA1
Product Status active and preferred
Infineon Package
Package Name FBGA-169 (002-32511)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
KR,TH
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name FBGA-169 (002-32511)
Packing Size 1500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
KR,TH
Country of Diffusion (CoD)
TW
Infineon's EZ-USB™ FX5N solution extends the legacy of EZ-USB™ FX3, the industry’s gold standard for USB peripheral controller, to the next level with the latest ultra-fast USB 10Gbps and LVDS interfaces increasing the total bandwidth up to 231% of its predecessor (7.4 Gbps vs. 3.2 Gbps).

Features

  • USB 3.2 Gen 1x2 device port
  • USB-C orientation detection/correction
  • Dual-core ARM® Cortex® M4F/M0+ CPU
  • Integrated 512 KB flash
  • 1024 KB buffer memory
  • 16-lane LVDS interface @1.25 Gbps/lane
  • 32-bit LVCMOS interface @160MHz DDR
  • 2x Quad-SPI (QSPI)
  • 7 serial communication blocks
  • USB full-speed device debug port
  • 2x I2S/PDM-PCM and GPIOs
  • Cryptography accelerator

Benefits

  • USB 10 Gbps performance
  • Up to 10-meter USB passive cable support
  • Smaller PCB footprint
  • Optimized BOM cost
  • Integrated flash
  • Quick start development
  • USB Video Class, UVC, firmware ready
  • USB3 Vision firmware ready
  • Application notes for HW SW
Documents

Design resources

Developer community