CYUSB2315-BF104AXIT
Active and preferred
RoHS Compliant
Lead-free

CYUSB2315-BF104AXIT

USB 2.0 480 Mbps controller with I2C and UART support (tape & reel)

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB2315-BF104AXIT
CYUSB2315-BF104AXIT


Product details

  • Applications
    Camera, Medical Imaging, Scanners
  • Family
    EZ-USB™ FX2G3
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    1.7 V to 3.6 V
  • Package Type
    104-LGA
  • Product Description
    USB HighSpeed peripheral controller
  • Software Tools
    EZ-USB™ FX SDK, GPIF III Designer
  • Temperature grade
    Industrial
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS

OPN
CYUSB2315BF104AXITXUMA1
Product Status active and preferred
Infineon Package
Package Name N/A
Packing Size 3500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name -
Packing Size 3500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW
EZ-USB™ FX2G3 is a family of highly-integrated USB 2.0 controllers serving as the basis for any 480 Mbps USB peripheral device. CYUSB2315-BF104AXIT is the most basic variant of this family and it comes with ARM® Cortex® M0+ CPU, I2C and UART support. [T&R packing]

Features

  • USB 2.0 high speed: 480 Mbps
  • 16-bit GPIF/FIFO
  • ARM® Cortex®-M0+ CPU
  • 512 + 128 KB SRAM, 256 KB Flash
  • Integrated USB-C Mux
  • UART & I2C support
  • Compact 8 x 8 mm 104-LGA package
  • Dedicated SW development platform
  • Tape & reel packing

Benefits

  • Achieve faster, scalable data transfers
  • Enhanced processing power and memory
  • Broad compatibility with comm. support
  • Compact package for space-contraints
  • Streamlined development ecosystem
Documents

Design resources

Developer community