CYUSB2302-BVXAT
Active and preferred
RoHS Compliant
Lead-free

CYUSB2302-BVXAT

Automotive two-ports ganged USB 2.0 controller, tape & reel packing

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB2302-BVXAT
CYUSB2302-BVXAT


Product details

  • # of DS ports
    2
  • # of US ports
    1
  • Applications
    Cockpit domain controller, Head unit, In-vehicle infotainment
  • Family
    EZ-USB™ HX3 Auto
  • Features
    Ghost charge™, Shared Link™
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    100-ball BGA
  • Product Category
    Hub Controllers
  • Product Description
    Automotive USB 2.0 Hub
  • Software Tools
    Y
  • Temperature grade
    Automotive Grade-A
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS

OPN
CYUSB2302-BVXAT
Product Status active and preferred
Infineon Package
Package Name VFBGA-100 (51-85209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name VFBGA-100 (51-85209)
Packing Size 2000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Features

  • AEC-Q100 compliance
  • USB 2.0 480Mbps
  • Two downstream ports
  • Ghost charge
  • Ganged
  • Battery charging v1.2
  • Apple charging
  • Multi transaction translator
  • I2C serial communcation
  • ARM® Cortex® CM0 MCU
  • Driver strength control
  • 100-ball BGA

Benefits

  • USB-IF compliance
  • AEC-Q100 qualified
  • Robust interoperability
  • Enhanced connectivity & flexible design
  • Driver strength control
  • External EEPROM programming via USB
  • Shared link for embedded applications

Applications

Documents

Design resources

Developer community