CYUSB2302-BVXA
Active and preferred
RoHS Compliant
Lead-free

CYUSB2302-BVXA

Automotive two-ports ganged USB 2.0 controller, tray packing

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYUSB2302-BVXA
CYUSB2302-BVXA


Product details

  • # of DS ports
    2
  • # of US ports
    1
  • Applications
    Cockpit domain controller, Head unit, In-vehicle infotainment
  • Family
    EZ-USB™ HX3 Auto
  • Features
    Ghost charge™, Shared Link™
  • Operating Temperature range
    -40 °C to 85 °C
  • Operating Voltage range
    3 V to 3.6 V
  • Package Type
    100-ball BGA
  • Product Category
    Hub Controllers
  • Product Description
    Automotive USB 2.0 Hub
  • Software Tools
    Y
  • Temperature grade
    Automotive Grade-A
  • USB Speed
    480 MBit/s
  • USB Standard
    USB 2.0 HS

OPN
CYUSB2302-BVXA
Product Status active and preferred
Infineon Package
Package Name VFBGA-100 (51-85209)
Packing Size 4290
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name VFBGA-100 (51-85209)
Packing Size 4290
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TH
Country of Diffusion (CoD)
TW

Features

  • AEC-Q100 compliance
  • USB 2.0 480Mbps
  • Two downstream ports
  • Ghost charge
  • Ganged
  • Battery charging v1.2
  • Apple charging
  • Multi transaction translator
  • I2C serial communcation
  • ARM® Cortex® CM0 MCU
  • Driver strength control
  • 100-ball BGA

Benefits

  • USB-IF compliance
  • AEC-Q100 qualified
  • Robust interoperability
  • Enhanced connectivity & flexible design
  • Driver strength control
  • External EEPROM programming via USB
  • Shared link for embedded applications

Applications

Documents

Design resources

Developer community