CYT4DNJBFCQ1BZSGST
Active
RoHS Compliant
Lead-free

CYT4DNJBFCQ1BZSGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT4DNJBFCQ1BZSGST
CYT4DNJBFCQ1BZSGST


Product details

  • 16bit TCPWM (Motor control)
    0
  • 16bit TCPWM
    50
  • 32bit TCPWM
    32
  • ADC Channel
    48
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    2
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    76/84/8
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    1
  • Ethernet speed
    10/100/1000
  • External Interrupt channel
    168
  • Family
    TRAVEO™ T2G CYT4DN Series
  • Flash Security
    Yes
  • Flash
    6336 KByte
  • Floating Point Unit
    Double precision
  • GPIO
    168
  • Graphics
    Yes
  • I2S
    4
  • JPEG Decoder
    0
  • LCD Direct Drive
    NA
  • LIN
    2
  • LVDS TX PHY
    2 x single / 1 x dual
  • Main Core frequency
    320 MHz
  • Main Core type/Crypto Core type
    ARM_CM7F_D/CM0+
  • MIPI D-PHY
    0
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    12
  • Smart IOs
    8
  • SMIF (SPI/HyperBus)
    2
  • Software Bundle
    No
  • SRAM
    640 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Y
  • Video-In
    1
  • Video-out
    2
  • VRAM Protection
    Yes
  • VRAM
    4 MB
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT4DNJBFCQ1BZSGST
Product Status active
Infineon Package
Package Name FBGA-327 (002-28943)
Packing Size 700
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-327 (002-28943)
Packing Size 700
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
The CYT4DNJBFCQ1BZSGST is an ISO 26262-compliant automotive microcontroller from the TRAVEO™ T2G CYT4DN Series, featuring dual 320 MHz ARM Cortex-M7 cores and a Cortex-M0+ for security and peripheral control. It offers 6336 KB flash, 640 KB SRAM, 4 MB VRAM with protection, and operates from 2.7 to 5.5 V across -40°C to 105°C. Integrated HSM, robust flash security, and advanced graphics capabilities enable secure, high-performance instrument cluster and HUD applications.

Features

  • Dual 320-MHz Arm Cortex-M7 CPUs
  • 100-MHz Arm Cortex-M0+ CPU
  • 6336 KB code-flash with Read-While-Write
  • 640 KB SRAM with retention granularity
  • 12-bit, 1 Msps SAR ADC, 48 external channels
  • Up to 12 I2C/SPI/UART serial blocks
  • CAN FD up to 8 Mbps, 4 channels
  • 1 Gbps Ethernet MAC, IEEE 802.3 compliant
  • 2D/2.5D graphics engine, 4096 KB VRAM
  • JPEG decoder, MIPI CSI-2 video input
  • Hardware crypto: AES, RSA, SHA, TRNG
  • Functional safety: MPU, PPU, watchdog timer

Benefits

  • High CPU speed for demanding applications
  • Flexible real-time and safety partitioning
  • In-system firmware updates, no downtime
  • Low-power SRAM extends battery life
  • Fast, accurate analog signal conversion
  • Multiple serial interfaces simplify design
  • High-speed CAN FD for fast data transfer
  • Gigabit Ethernet enables fast networking
  • Advanced graphics for rich HMI displays
  • Direct camera input for vision systems
  • Secure boot and data protection
  • Enhanced safety for critical applications

Applications

Documents

Design resources

Developer community