CYT4BF8CDDQ0AESGS
Active and preferred
RoHS Compliant
Lead-free

CYT4BF8CDDQ0AESGS

A TRAVEO™ Microcontroller designed for automotive body applications offering a frequency of 350 MHz, up to 8Mb of Flash and a 176-TEQFP Package

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT4BF8CDDQ0AESGS
CYT4BF8CDDQ0AESGS


Product details

  • 16bit TCPWM (Motor control)
    15
  • 16bit TCPWM
    87
  • 32bit TCPWM
    16
  • ADC Channel
    81
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    10
  • Classification
    ISO 26262-compliant
  • CXPI
    0
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    143/65/8
  • eMMC IO speed
    5V I/O at 26MHz
  • eMMC
    1
  • eSHE/HSM
    HSM
  • Ethernet Ports
    1
  • Ethernet speed
    10/100
  • External Interrupt channel
    148
  • Family
    TRAVEO™ T2G CYT4BF Series
  • Flash Security
    Yes
  • Flash
    8384 KByte
  • FlexRayTM
    2
  • Floating Point Unit
    Dual precision
  • GPIO
    148
  • I2S
    TX 3ch, RX 3ch (3 instances)
  • LIN
    17
  • Main Core frequency
    350 MHz
  • Main Core type/Crypto Core type
    ARM_CM7F_D/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    No
  • RTC channel
    1
  • SCB Blocks
    10
  • Smart IOs
    36
  • SMIF (SPI/HyperBus)
    1
  • SMIF speed
    5V I/O at 32MHz
  • SRAM
    1024 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    256 KByte

OPN
CYT4BF8CDDQ0AESGS
Product Status active and preferred
Infineon Package
Package Name TEQFP-176 (002-25324)
Packing Size 400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TEQFP-176 (002-25324)
Packing Size 400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
CYT4BF8CDS belongs to the TRAVEO™ CYT4BF Family of MCUs, based on the highly-efficient embedded processor Arm® Cortex®-M7F, it ensures high level efficiency and network connectivity while preserving ease-of-use, a minimal power consumption through its featured power modes and a great cutting-edge security through HSM (Hardware Security Module), dedicated Cortex®-M0+ for secure processing, and embedded flash in dual bank mode for FOTA requirements. Desiged for automotive body applications, it is a great fit for body control modules, gateway, and infotainment applications.

Features

  • 350-MHz Arm® Cortex®-M7F Dual
  • 840 KB code flash, 2564KB work flash
  • 1024 KB SRAM
  • 7 to 5.5 Supply Voltage
  • HSM (Hardware Security Module)
  • 148x programmable GPIO
  • 10x SCB / 17x LIN / 10x CAN FD ch
  • 216x DMA Channels
  • -40°C - +125 °C Temperature Range
  • 176-TEQFP Package

Benefits

  • Enabling ASIL-B designs
  • Compatibility in BODY family
  • A/B swap SW update over the air support
  • Best-in-class power consumption

Applications

Documents

Design resources

Developer community