CYT3DLBBSBQ1BZSGS
Active
RoHS Compliant
Lead-free

CYT3DLBBSBQ1BZSGS

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT3DLBBSBQ1BZSGS
CYT3DLBBSBQ1BZSGS


Product details

  • 16bit TCPWM (Motor control)
    0
  • 16bit TCPWM
    50
  • 2.5 D Engine (IRIS on-the-fly)
    Yes
  • 32bit TCPWM
    32
  • ADC Channel
    48
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    2
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    76/84/8
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    1
  • Ethernet speed
    10/100
  • External Interrupt channel
    135
  • Family
    TRAVEO™ T2G CYT3DL Series
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • Floating Point Unit
    Double precision
  • GPIO
    135
  • Graphics
    Yes
  • I2S
    2
  • JPEG Decoder
    0
  • LCD Direct Drive
    NA
  • LIN
    2
  • LVDS TX PHY
    1 x single
  • Main Core frequency
    240 MHz
  • Main Core type/Crypto Core type
    ARM_CM7F/CM0+
  • MIPI D-PHY
    1
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    12
  • Smart IOs
    8
  • SMIF (SPI/HyperBus)
    2
  • Software Bundle
    Yes
  • SRAM
    384 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Y
  • Video-In
    1
  • Video-out
    2
  • VRAM Protection
    Yes
  • VRAM
    2MB
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT3DLBBSBQ1BZSGSXQLA1
Product Status active
Infineon Package
Package Name FBGA-272 (002-24865)
Packing Size 960
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name FBGA-272 (002-24865)
Packing Size 960
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
The CYT3DLBBSBQ1BZSGS is an automotive-grade microcontroller from Infineon's TRAVEO™ T2G CYT3DL Series, featuring a 240 MHz ARM Cortex-M7F main core, Cortex-M0+ security core, 4160 KB flash, 128 KB work flash, and 384 KB SRAM. It offers 135 GPIOs, 48 ADC channels, 12 SCB blocks, 4 CAN-FD, 2 LIN, 2 CXPI, 1 Ethernet (10/100), and advanced 2.5D graphics with 2 MB VRAM. Compliant with ISO 26262 ASIL-B and ISO 21434, it integrates HSM, flash security, and operates from 2.7 V to 5.

Features

  • 240 MHz Arm Cortex-M7 and 100 MHz Cortex-M0+
  • 4160 KB code flash, 384 KB SRAM, 64 KB ROM
  • Dual CAN FD up to 8 Mbps, 10/100 Ethernet MAC
  • 12-bit SAR ADC, 1 Msps, 48 external channels
  • 2D/2.5D graphics engine, 2048 KB VRAM
  • Multiple DMA controllers, up to 84 channels
  • Hardware crypto: AES, SHA, RSA, ECC, TRNG
  • Functional safety: MPU, PPU, watchdog,
  • Up to two video outputs, MIPI CSI-2 input
  • 9x UART/I2C, 8x SPI, 2x LIN, 2x CXPI
  • Four TDM, two PCM-PWM, five sound generators
  • Power modes: Active, Sleep, DeepSleep,

Benefits

  • High CPU speed enables fast processing
  • Large flash/SRAM for complex applications
  • CAN FD and Ethernet support fast networking
  • 12-bit ADC delivers accurate analog sensing
  • Advanced graphics for rich HMI displays
  • DMA boosts data transfer efficiency
  • Hardware crypto ensures robust security
  • Safety features enhance system reliability
  • Multiple video interfaces for flexible
  • Versatile serial interfaces ease integration
  • Rich audio functions for advanced sound
  • Power modes reduce energy consumption

Applications

Documents

Design resources

Developer community