CYT3DLABGBQ1AESGS
Active and preferred
RoHS Compliant
Lead-free

CYT3DLABGBQ1AESGS

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT3DLABGBQ1AESGS
CYT3DLABGBQ1AESGS
ea.


Product details

  • 16bit TCPWM (Motor control)
    0
  • 16bit TCPWM
    50
  • 32bit TCPWM
    32
  • ADC Channel
    48
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    2
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    76/84/8
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    1
  • Ethernet speed
    10/100
  • External Interrupt channel
    108
  • Family
    TRAVEO™ T2G CYT3DL Series
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • Floating Point Unit
    Double precision
  • GPIO
    108
  • Graphics
    Yes
  • I2S
    2
  • JPEG Decoder
    0
  • LCD Direct Drive
    NA
  • LIN
    2
  • LVDS TX PHY
    1 x single
  • Main Core frequency
    240 MHz
  • Main Core type/Crypto Core type
    ARM_CM7F/CM0+
  • MIPI D-PHY
    1
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    12
  • Smart IOs
    8
  • SMIF (SPI/HyperBus)
    2
  • Software Bundle
    No
  • SRAM
    384 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Y
  • Video-In
    1
  • Video-out
    1
  • VRAM Protection
    Yes
  • VRAM
    2 MB
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT3DLABGBQ1AESGS
Product Status active and preferred
Infineon Package
Package Name TEQFP-216 (002-30407)
Packing Size 400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TEQFP-216 (002-30407)
Packing Size 400
Packing Type TRAY
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
ea.
in stock
The CYT3DLABGBQ1AESGS is a TRAVEO™ T2G automotive microcontroller for instrument cluster and HUD systems. It features a 240 MHz ARM Cortex-M7 core with double-precision FPU, 384 KB SRAM, 4160 KB flash, and 128 KB work flash. Integrated graphics engine with 2 MB VRAM, video-in/out, and LVDS/MIPI support. Connectivity includes 4 CAN-FD, 2 LIN 2.0, 2 CXPI, 1 Ethernet (10/100), and 12 SCB blocks. Security is ensured with HSM, ISO 21434 and ISO 26262 compliance.

Features

  • 240 MHz Arm Cortex-M7 and 100 MHz Cortex-M0+
  • 4160 KB code flash, 384 KB SRAM, 64 KB ROM
  • Dual CAN FD up to 8 Mbps, 10/100 Ethernet MAC
  • 12-bit SAR ADC, 1 Msps, 48 external channels
  • 2D/2.5D graphics engine, 2048 KB VRAM
  • Multiple DMA controllers, up to 84 channels
  • Hardware crypto: AES, SHA, RSA, ECC, TRNG
  • Functional safety: MPU, PPU, watchdog,
  • Up to two video outputs, MIPI CSI-2 input
  • 9x UART/I2C, 8x SPI, 2x LIN, 2x CXPI
  • Four TDM, two PCM-PWM, five sound generators
  • Power modes: Active, Sleep, DeepSleep,

Benefits

  • High CPU speed enables fast processing
  • Large flash/SRAM for complex applications
  • CAN FD and Ethernet support fast networking
  • 12-bit ADC delivers accurate analog sensing
  • Advanced graphics for rich HMI displays
  • DMA boosts data transfer efficiency
  • Hardware crypto ensures robust security
  • Safety features enhance system reliability
  • Multiple video interfaces for flexible
  • Versatile serial interfaces ease integration
  • Rich audio functions for advanced sound
  • Power modes reduce energy consumption

Applications

Documents

Design resources

Developer community