CYT3DLABBBQ1AESGST
Active
RoHS Compliant
Lead-free

CYT3DLABBBQ1AESGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT3DLABBBQ1AESGST
CYT3DLABBBQ1AESGST


Product details

  • 16bit TCPWM (Motor control)
    0
  • 16bit TCPWM
    50
  • 32bit TCPWM
    32
  • ADC Channel
    48
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    2
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    76/84/8
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    1
  • Ethernet speed
    10/100
  • External Interrupt channel
    108
  • Family
    TRAVEO™ T2G CYT3DL Series
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • Floating Point Unit
    Double precision
  • GPIO
    108
  • Graphics
    Yes
  • I2S
    2
  • JPEG Decoder
    0
  • LCD Direct Drive
    NA
  • LIN
    2
  • LVDS TX PHY
    1 x single
  • Main Core frequency
    240 MHz
  • Main Core type/Crypto Core type
    ARM_CM7F/CM0+
  • MIPI D-PHY
    0
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    12
  • Smart IOs
    8
  • SMIF (SPI/HyperBus)
    2
  • Software Bundle
    No
  • SRAM
    384 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Y
  • Video-In
    1
  • Video-out
    2
  • VRAM Protection
    Yes
  • VRAM
    2 MB
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT3DLABBBQ1AESGST
Product Status active
Infineon Package
Package Name TEQFP-216 (002-30407)
Packing Size 300
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name TEQFP-216 (002-30407)
Packing Size 300
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
SG
The CYT3DLABBBQ1AESGST is an automotive-grade microcontroller from Infineon's TRAVEO™ T2G CYT3DL Series, featuring an ARM Cortex-M7F core at 240 MHz and CM0+ for security. It offers 4.16 MB flash, 384 KB SRAM, 2 MB VRAM with protection, and a hardware security module. Compliant with ISO 26262 ASIL-B and ISO 21434, it supports 4 CAN FD, 2 LIN, 2 I2S, 2 CXPI, 1 Ethernet, 12 SCB blocks, and operates from 2.7 V to 5.5 V across -40°C to 105°C.

Features

  • 32-bit Arm Cortex-M4F and Cortex-M0+ CPUs
  • Up to 80 MHz CPU frequency
  • Single-precision FPU on Cortex-M4F
  • 576 KB code-flash, 64 KB work-flash
  • 64 KB SRAM with Deep Sleep retention
  • 32 KB ROM for secure boot
  • CAN FD up to 8 Mbps (3 channels)
  • 12-bit SAR ADC, up to 1 Msps
  • Multiple DMA controllers (P-DMA, M-DMA)
  • Cryptography accelerator: AES, SHA, RSA, ECC
  • Wide operating voltage: 2.7 V to 5.5 V
  • Robust flash protection and debug security

Benefits

  • Dual CPUs enable flexible, high-performance
  • 80 MHz supports fast processing and response
  • FPU accelerates math-intensive tasks
  • Large flash/SRAM allow complex firmware
  • Deep Sleep SRAM saves power in standby
  • Secure boot ensures system integrity
  • CAN FD enables fast automotive networking
  • 12-bit ADC provides accurate sensor data
  • DMA reduces CPU load for data transfers
  • Hardware crypto enhances data security
  • Wide voltage range fits diverse applications
  • Security features protect against tampering

Applications

Documents

Design resources

Developer community