CYT2CL8BAAQ0AZSGST
Active
RoHS Compliant
Lead-free

CYT2CL8BAAQ0AZSGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT2CL8BAAQ0AZSGST
CYT2CL8BAAQ0AZSGST


Product details

  • 16bit TCPWM (Motor control)
    0
  • 16bit TCPWM
    46
  • 32bit TCPWM
    16
  • ADC Channel
    48
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    2
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    76/84/4
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    0
  • Ethernet speed
    NA
  • External Interrupt channel
    140
  • Family
    TRAVEO™ T2G CYT2CL Series
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • Floating Point Unit
    Double precision
  • GPIO
    140
  • Graphics
    NA
  • I2S
    2
  • JPEG Decoder
    0
  • LCD Direct Drive
    32 seg x 4 com
  • LIN
    2
  • LVDS TX PHY
    NA
  • Main Core frequency
    160 MHz
  • Main Core type/Crypto Core type
    ARM_CM4F/CM0+
  • MIPI D-PHY
    0
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    12
  • Smart IOs
    8
  • SMIF (SPI/HyperBus)
    1
  • Software Bundle
    No
  • SRAM
    512 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Y
  • Video-In
    NA
  • Video-out
    NA
  • VRAM Protection
    NA
  • VRAM
    NA
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT2CL8BAAQ0AZSGST
Product Status active
Infineon Package
Package Name LQFP-176 (002-15150)
Packing Size 300
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-176 (002-15150)
Packing Size 300
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP
Country of Diffusion (CoD)
SG
The CYT2CL8BAAQ0AZSGST is a TRAVEO™ T2G automotive microcontroller for cluster entry systems, featuring a 160 MHz ARM Cortex-M4F with double-precision FPU and a Cortex-M0+ for security. It integrates 4160 KB flash, 128 KB work-flash, 512 KB SRAM, 48 ADC channels, 140 external interrupts, 4 CAN-FD, 2 LIN, 2 CXPI, and an LCD controller (32 seg x 4 com). Security includes HSM, ISO 26262 ASIL-B, and ISO 21434 compliance.

Features

  • 32-bit Arm Cortex-M4F and Cortex-M0+ CPUs
  • Up to 160 MHz CPU frequency
  • Single-precision FPU and DSP support
  • 4160 KB code-flash with RWW and dual-bank
  • 512 KB SRAM with DeepSleep retention
  • 12-bit, 1 Msps SAR ADC, 48 ext channels
  • CAN FD up to 8 Mbps, 4 channels
  • 12x SCB: I2C, SPI, UART, LIN, CXPI
  • Cryptography: AES, SHA, RSA, ECC, TRNG
  • Multiple DMA controllers, up to 164 channels
  • Operating voltage 2.7 V to 5.5 V (GPIO)
  • Operating temp -40°C to 105°C

Benefits

  • Dual CPUs enable real-time and safety tasks
  • 160 MHz boosts processing for complex apps
  • FPU/DSP accelerate math-intensive workloads
  • RWW flash allows updates during operation
  • SRAM retention saves data in low power modes
  • High-speed ADC supports fast, accurate
  • CAN FD enables fast, robust networking
  • Flexible serial interfaces simplify
  • Hardware crypto secures data and comms
  • DMA offloads CPU, speeds up data transfer
  • Wide voltage range fits diverse systems
  • Broad temp range ensures reliable operation

Applications

Documents

Design resources

Developer community