CYT2BL5BAAQ0AZSGST
Active and preferred
RoHS Compliant
Lead-free

CYT2BL5BAAQ0AZSGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT2BL5BAAQ0AZSGST
CYT2BL5BAAQ0AZSGST


Product details

  • 16bit TCPWM (Motor control)
    12
  • 16bit TCPWM
    63
  • 32bit TCPWM
    8
  • ADC Channel
    39
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    8
  • Classification
    ISO 26262-compliant
  • CXPI
    4
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    92/44/4
  • eMMC
    0
  • eSHE/HSM
    eSHE
  • Ethernet Ports
    0
  • Ethernet speed
    NA
  • External Interrupt channel
    78
  • Flash Security
    Yes
  • Flash
    4160 KByte
  • FlexRayTM
    0
  • Floating Point Unit
    Single precision
  • GPIO
    78
  • I2S
    NA
  • LIN
    9
  • Main Core frequency
    160 MHz
  • Main Core type/Crypto Core type
    ARM_CM4F/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    8
  • Smart IOs
    20
  • SMIF (SPI/HyperBus)
    NA
  • SRAM
    512 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT2BL5BAAQ0AZSGST
Product Status active and preferred
Infineon Package
Package Name LQFP-100 (002-11500)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-100 (002-11500)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
The CYT2BL5BAAQ0AZSGST is an automotive microcontroller in the TRAVEO T2G CYT2BL Series, featuring a 160 MHz Arm Cortex-M4F core with FPU and a Cortex-M0+ for security and peripheral control. It offers 4160 KB flash, 512 KB SRAM, 8 CAN-FD, 9 LIN, and 4 CXPI channels, plus 78 GPIOs and 39 ADC channels. ISO 26262 ASIL-B and ISO 21434-ready, it operates from 2.7 V to 5.5 V and -40°C to 105°C. RoHS and halogen free, it is ideal for automotive body and safety applications.

Features

  • Dual Arm Cortex-M4F (160 MHz) and M0+
  • 4160 KB code-flash, 512 KB SRAM, 128 KB
  • Crypto engine: AES, 3DES, RSA, ECC, SHA, TRNG
  • Up to 8 CAN FD channels, ISO 11898-1:2015
  • Up to 8 SCB (I2C, SPI, UART), 12 LIN channels
  • 12-bit SAR ADC, 1 Msps, up to 64 channels
  • Functional safety: MPU, PPU, watchdog, ECC
  • Low-power modes: Active, Sleep, Deep Sleep,
  • 2.7 V to 5.5 V operation, multiple clock
  • DMA controllers: P-DMA0 (92 ch), P-DMA1
  • Debug: SWD/JTAG, on-chip debug, industry
  • Smart I/O, up to 148 GPIO_STD, 4 GPIO_ENH

Benefits

  • Dual CPUs enable real-time and control tasks
  • Large flash/SRAM supports complex
  • Crypto engine ensures data security
  • CAN FD, SCB, LIN enable flexible connectivity
  • High-speed ADC enables precise sensor
  • Safety features protect against system faults
  • Multiple low-power modes reduce energy use
  • Wide voltage range suits diverse systems
  • DMA boosts data throughput and efficiency
  • On-chip debug simplifies development
  • Smart I/O, many GPIOs ease system integration
  • Standards compliance ensures broad

Applications

Documents

Design resources

Developer community