CYT2B97BACQ0AZSGST
Active and preferred
RoHS Compliant
Lead-free

CYT2B97BACQ0AZSGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT2B97BACQ0AZSGST
CYT2B97BACQ0AZSGST


Product details

  • 16bit TCPWM (Motor control)
    12
  • 16bit TCPWM
    63
  • 32bit TCPWM
    8
  • ADC Channel
    54
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    8
  • Classification
    ISO 26262-compliant
  • CXPI
    4
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    92/44/4
  • eMMC
    0
  • eSHE/HSM
    eSHE
  • Ethernet Ports
    0
  • Ethernet speed
    NA
  • External Interrupt channel
    122
  • Flash Security
    Yes
  • Flash
    2112 KByte
  • FlexRayTM
    0
  • Floating Point Unit
    Single precision
  • GPIO
    122
  • I2S
    NA
  • LIN
    12
  • Main Core frequency
    160 MHz
  • Main Core type/Crypto Core type
    ARM_CM4F/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    8
  • Smart IOs
    29
  • SMIF (SPI/HyperBus)
    NA
  • SRAM
    256 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    128 KByte

OPN
CYT2B97BACQ0AZSGST
Product Status active and preferred
Infineon Package
Package Name LQFP-144 (002-13015)
Packing Size 300
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-144 (002-13015)
Packing Size 300
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
The CYT2B97BACQ0AZSGST is an automotive microcontroller from the TRAVEO T2G CYT2B9 Series, featuring dual ARM Cortex-M4F (160 MHz) and Cortex-M0+ cores, single-precision FPU, ASIL-B functional safety, and ISO 26262 compliance. It offers 2112 KB flash, 256 KB SRAM, 122 GPIOs, 8 CAN-FD, 12 LIN, and 4 CXPI channels. Security is enhanced with eSHE and ISO 21434 readiness. Operating from 2.7 to 5.5 V and -40°C to 105°C, it is RoHS and halogen-free.

Features

  • Dual CPU: Cortex-M4F 160 MHz, Cortex-M0+ 100
  • Single-precision FPU and DSP on Cortex-M4F
  • 2112 KB code-flash, 128 KB work-flash, 256 KB
  • Hardware inter-processor communication
  • Three DMA controllers: P-DMA0, P-DMA1, M-DMA0
  • Crypto engine: AES, 3DES, RSA, ECC, SHA,
  • Functional safety: MPU, SMPU, PPU, WDT, MCWDT
  • Low-power modes: Active, Sleep, Deep Sleep,
  • Up to 8 CAN FD channels (up to 8 Mbps), ISO
  • Up to 8 SCB (I2C, SPI, UART), 12 LIN channels
  • 12-bit SAR ADC, 1 Msps, up to 39 channels
  • Debug: SWD/JTAG, on-chip debug, trace support

Benefits

  • Dual CPUs enable real-time and secure tasks
  • FPU/DSP boost math and signal processing
  • Large flash/SRAM support complex applications
  • Hardware IPC ensures fast, safe multitasking
  • DMA controllers speed up data transfers
  • Crypto engine secures data and authentication
  • Safety features protect against faults
  • Low-power modes extend battery/system life
  • CAN FD, SCB, LIN enable flexible connectivity
  • High-speed ADC supports precise measurements
  • On-chip debug simplifies development
  • ISO CAN FD compliance ensures

Applications

Documents

Design resources

Developer community