CYT2B75BADQ0AZEGST
Active and preferred
RoHS Compliant
Lead-free

CYT2B75BADQ0AZEGST

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT2B75BADQ0AZEGST
CYT2B75BADQ0AZEGST
ea.


Product details

  • 16bit TCPWM (Motor control)
    12
  • 16bit TCPWM
    63
  • 32bit TCPWM
    4
  • ADC Channel
    39
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    6
  • Classification
    ISO 26262-compliant
  • CXPI
    0
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    89/33/4
  • eMMC
    0
  • eSHE/HSM
    eSHE
  • Ethernet Ports
    0
  • Ethernet speed
    NA
  • External Interrupt channel
    78
  • Flash Security
    Yes
  • Flash
    1088 KByte
  • FlexRayTM
    0
  • Floating Point Unit
    Single precision
  • GPIO
    78
  • I2S
    NA
  • LIN
    7
  • Main Core frequency
    160 MHz
  • Main Core type/Crypto Core type
    ARM_CM4F/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 125°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    8
  • Smart IOs
    20
  • SMIF (SPI/HyperBus)
    NA
  • SRAM
    128 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    96 KByte

OPN
CYT2B75BADQ0AZEGST
Product Status active and preferred
Infineon Package
Package Name LQFP-100 (002-11500)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-100 (002-11500)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
ea.
in stock
The CYT2B75BADQ0AZEGST is a TRAVEO T2G CYT2B7 Series automotive microcontroller featuring a 160 MHz ARM Cortex-M4F core with single-precision FPU and a Cortex-M0+ for peripheral control. It integrates 1088 KB flash, 128 KB SRAM, 96 KB work flash, 6 CAN-FD, 7 LIN, 8 SCB, 39 ADC channels, and 78 GPIOs. With eSHE security, ASIL-B, ISO 26262 and ISO 21434 readiness, it operates from 2.7 V to 5.5 V, -40°C to 125°C, and is RoHS/halogen free.

Features

  • Dual Arm Cortex-M4F (160 MHz) and Cortex-M0+
  • Single-precision FPU on Cortex-M4F
  • Three DMA controllers
  • 1088 KB code-flash, 96 KB work-flash, 128 KB
  • Read-While-Write flash, dual-bank for OTA
  • Crypto engine: AES, 3DES, SHA, RSA, ECC,
  • Functional safety: MPU, PPU, SMPU, WDT,
  • CAN FD up to 8 Mbps, ISO 11898-1:2015
  • 12-bit, 1 Msps SAR ADC, up to 64 external
  • Up to 8 SCB channels: I2C, SPI, UART
  • Up to 8 LIN channels, ISO 17987 compliant
  • Multiple low-power modes: Sleep, Deep Sleep,

Benefits

  • Dual CPUs enable parallel processing
  • FPU accelerates math-intensive tasks
  • DMA boosts data throughput, lowers CPU load
  • Large flash/SRAM supports complex
  • OTA update with RWW flash reduces downtime
  • Crypto engine secures data and communication
  • Safety features enhance system reliability
  • CAN FD enables fast, robust networking
  • High-speed ADC improves sensor accuracy
  • Flexible I2C/SPI/UART for diverse interfaces
  • LIN support simplifies automotive integration
  • Low-power modes extend battery/system life

Applications

Documents

Design resources

Developer community