CYT2B64CADQ0AZSGST
Active and preferred
RoHS Compliant
Lead-free

CYT2B64CADQ0AZSGST

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYT2B64CADQ0AZSGST
CYT2B64CADQ0AZSGST


Product details

  • 16bit TCPWM (Motor control)
    4
  • 16bit TCPWM
    46
  • 32bit TCPWM
    2
  • ADC Channel
    28
  • ASIL/SIL support
    ASIL-B
  • CAN-FD
    4
  • Classification
    ISO 26262-compliant
  • CXPI
    0
  • Cybersecurity Classification
    ISO 21434-compliant
  • Debug Interface
    SWD/JTAG/Trace
  • DMA Channels
    54/26/2
  • eMMC
    0
  • eSHE/HSM
    HSM
  • Ethernet Ports
    0
  • Ethernet speed
    NA
  • External Interrupt channel
    63
  • Flash Security
    Yes
  • Flash
    576 KByte
  • FlexRayTM
    0
  • Floating Point Unit
    Single precision
  • GPIO
    63
  • I2S
    NA
  • LIN
    5
  • Main Core frequency
    80 MHz
  • Main Core type/Crypto Core type
    ARM_CM4F/CM0+
  • MPU
    Yes
  • Operating temperature range TA
    -40°C to 105°C
  • PPU
    Yes
  • RC-OSC
    Yes
  • RTC channel
    1
  • SCB Blocks
    6
  • Smart IOs
    14
  • SMIF (SPI/HyperBus)
    NA
  • SRAM
    64 KByte
  • Supply Voltage
    2.7 to 5.5
  • Temperature sensor
    Yes
  • Watchdog
    Yes
  • Work Flash
    64 KByte

OPN
CYT2B64CADQ0AZSGST
Product Status active and preferred
Infineon Package
Package Name LQFP-80 (002-11501)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
Infineon stock last updated:
ea. in stock

Product Status
Active
Infineon Package
Package Name LQFP-80 (002-11501)
Packing Size 500
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
JP,TW
Country of Diffusion (CoD)
SG
The CYT2B64CADQ0AZSGST is an automotive microcontroller from the TRAVEO T2G CYT2B6 Series, featuring an 80 MHz ARM Cortex-M4F core with single-precision FPU and a Cortex-M0+ for security and peripheral control. It offers 576 KB flash, 64 KB SRAM, 63 GPIOs, 54/26/2 DMA channels, 4 CAN-FD and 5 LIN 5.0 interfaces. With ISO 26262 ASIL-B and ISO 21434-ready compliance, hardware security module, watchdog, and temperature sensor, it operates from 2.7 to 5.5 V and -40°C to 105°C.

Features

  • 32-bit Arm Cortex-M4F and Cortex-M0+ CPUs
  • Up to 80 MHz CPU frequency
  • Single-precision FPU on Cortex-M4F
  • 576 KB code-flash, 64 KB work-flash
  • 64 KB SRAM with Deep Sleep retention
  • 32 KB ROM for secure boot
  • CAN FD up to 8 Mbps (3 channels)
  • 12-bit SAR ADC, up to 1 Msps
  • Multiple DMA controllers (P-DMA, M-DMA)
  • Cryptography accelerator: AES, SHA, RSA, ECC
  • Wide operating voltage: 2.7 V to 5.5 V
  • Robust flash protection and debug security

Benefits

  • Dual CPUs enable flexible, high-performance
  • 80 MHz supports fast processing and response
  • FPU accelerates math-intensive tasks
  • Large flash/SRAM allow complex firmware
  • Deep Sleep SRAM saves power in standby
  • Secure boot ensures system integrity
  • CAN FD enables fast automotive networking
  • 12-bit ADC provides accurate sensor data
  • DMA reduces CPU load for data transfers
  • Hardware crypto enhances data security
  • Wide voltage range fits diverse applications
  • Security features protect against tampering

Applications

Documents

Design resources

Developer community