CYPT17B01G-133AZMB
Active and preferred
RoHS Compliant
Lead-free

CYPT17B01G-133AZMB

Infineon offers the space industry’s first QML qualified, radiation hardened by design, quad SPI (QSPI) NOR Flash.

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

CYPT17B01G-133AZMB
CYPT17B01G-133AZMB


Product details

  • Density
    1 GBit
  • Device weight
    9600 mg
  • Family
    NOR
  • Frequency
    133 MHz
  • Interfaces
    QSPI
  • Operating Temperature range
    -55 °C to 125 °C
  • Operating Voltage range
    2.97 V to 3.63 V
  • Organization (X x Y)
    x4
  • Planned to be available until at least
    2035
  • Qualification
    Military

OPN
CYPT17B01G133AZMBXYSA1
Product Status active and preferred
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 1
Packing Type CONTAINER
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW

Product Status
Active
Infineon Package
Package Name TQFP-100 (51-85050)
Packing Size 1
Packing Type CONTAINER
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
Country of Assembly (CoA)
TW
Country of Diffusion (CoD)
TW
Infineon has expanded its line of radiation hardened NOR flash memory products, which offer the best combination of performance, density, and resistance to radiation and single event effects (SEE). Ideal for storing boot code and configuration images for space FPGAs.

Features

  • 1Gbit density, QSPI at 133 MHz
  • 100k cycle write/infinite read endurance
  • 10-year data retention @ 125ºC
  • 1.8 V / 3.3 V I/O support
  • 100-pin TQFP package
  • PROTOTYPE
  • Flight devices, order CYRS17B01G-133AZMB

Benefits

  • Compatible with 512M rad-hard NOR Flash
  • Fast boot for space-grade FPGAs

Applications

Documents

Design resources

Developer community